Spherical Roller Bearing 238..-MB, Symmetric 3 Ribs, Cylindrical Bore

Spherical Roller Bearing 238..-MB, Symmetric 3 Ribs, Cylindrical Bore
Spherical roller bearing 238..-MB, symmetric 3 ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23856-MB
23860-MB
23860-MB-C3
23860-MB-C5
23864-MB
23872-MB
23880-MB
23896-MB
238/560-MB
238/600-MB
238/630-MB
238/630-MB-C3
238/630-MB-R60-170
238/710-MB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

6,796.28 €

1000 4 Days 35052280520000123000023701090CN12
-

6,932.85 €

1000 4 Days 38060300620000146000021201030CN16.52
-

6,932.85 €

1000 4 Days 38060300620000146000021201030C316.485
-

7,417.23 €

1000 4 Days 38060300620000146000021201030C516.28
-

7,625.54 €

1000 4 Days 4006032068000016400002000940CN18
-

11,168.60 €

1000 4 Days 4406036075000018800001820810CN19.9
-

13,401.94 €

1000 4 Days 50075400106000026500001520720CN34.5
-

17,773.28 €

1000 4 Days 60090480147000038500001180580CN59.5
-

18,672.31 €

1000 4 Days 68090560165000046000001030470CN69

18,858.02 €

1000 4 Days 7309860019600005300000980435CN85.5
-

19,047.65 €

1000 4 Days 78011263022700006400000860410CN121.5
-

19,047.65 €

1000 4 Days 78011263022700006400000860410C3121.5
-

20,570.58 €

1000 4 Days 78011263022700006400000860410R60-170 μm121.5

19,430.83 €

1000 4 Days 87011871026500007500000770355CN153

Loading...

  1. 1

Tech Support