Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24020-BE-XL-C4 |
24034-BE-XL-C5 |
24034-BE-XL-T52BW |
24036-BE-XL-C5 |
24044-BE-XL-C5 |
24048-BE-XL-T52BW |
24056-BE-XL-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Accuracy class | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
422.15 € | 1 | Available | 4 Days | 150 | 50 | 100 | 320000 | 480000 | Standard | 4100 | 2750 | C4 | 3.046 | |
846.37 € | 1000 | 4 Days | 260 | 90 | 170 | 940000 | 1480000 | Standard | 2380 | 1540 | C5 | 16.916 | ||
869.35 € | 1000 | 4 Days | 260 | 90 | 170 | 940000 | 1480000 | T52BW (Running accuracy P5 for the inner and outer ring) | 2380 | 1540 | CN | 17.2 | ||
1,002.34 € | 1000 | 4 Days | 280 | 100 | 180 | 1130000 | 1770000 | Standard | 2200 | 1420 | C5 | 22.389 | ||
1,786.46 € | 1000 | 4 Days | 340 | 118 | 220 | 1620000 | 2600000 | Standard | 1830 | 1090 | C5 | 38.36 | ||
2,181.25 € | 1000 | 4 Days | 360 | 118 | 240 | 1670000 | 2850000 | T52BW (Running accuracy P5 for the inner and outer ring) | 1710 | 980 | CN | 41.61 | ||
3,349.58 € | 1000 | 4 Days | 420 | 140 | 280 | 2290000 | 3950000 | Standard | 1420 | 800 | C2 | 67.25 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Accuracy class
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Clearance
Type
Filter by standard shipping days
Optional Attributes