Configure
  • Unit length L(mm)
  • Bore diameter [d](mm)
  • Height [H 2](mm)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Plummer Block Housing Unit, UKP Series

    Plummer Block Housing Unit, UKP Series

    Part number:

    Still undefined. 13 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Unit length L

    (mm)

    Bore diameter [d]

    (mm)

    Height [H 2]

    (mm)

    Weight

    (kg)

    Minimum order quantity
    140
    20
    71
    0.84
    1 pieces
    165
    25
    83
    1.35
    1 pieces
    167
    30
    93
    1.603
    1 pieces
    184
    35
    98
    2.04
    1 pieces
    190
    40
    106
    2.29
    1 pieces
    206
    45
    114
    2.95
    1 pieces
    219
    50
    126
    3.58
    1 pieces
    241
    55
    138
    4.71
    1 pieces
    265
    60
    151
    5.71
    1 pieces
    275
    65
    163
    7.16
    1 pieces
    292
    70
    175
    8.89
    1 pieces
    310
    75
    187
    10.68
    1 pieces
    327
    80
    200
    12.71
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    28.45 €
    ( 33.86 € )
    4 working days
    31.85 €
    ( 37.90 € )
    4 working days
    35.14 €
    ( 41.82 € )
    4 working days
    39.03 €
    ( 46.45 € )
    4 working days
    44.31 €
    ( 52.73 € )
    4 working days
    51.08 €
    ( 60.79 € )
    4 working days
    63.52 €
    ( 75.59 € )
    4 working days
    82.15 €
    ( 97.76 € )
    4 working days
    99.51 €
    ( 118.42 € )
    4 working days
    156.32 €
    ( 186.02 € )
    4 working days
    185.86 €
    ( 221.17 € )
    4 working days
    223.57 €
    ( 266.05 € )
    4 working days
    274.92 €
    ( 327.15 € )
    4 working days

    More Information

    Basic information

    Plummer block housing units UKP, cast iron housing, with long base, radial insert ball bearing with adapter sleeve, RSR seals