Accessories for Sensors, Magnetic Positioner

Accessories for Sensors, Magnetic Positioner
[Specifications]
・Main dimension(mm): 0.001 x 0.001 x 10, 0.001 x 70 x 0.001, 0.001 x 190 x 0.001

Accessories for Sensors, Mounting Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SENSOR.MAGNET-CURVED-25MM-M6
SENSOR.MAGNET-CURVED-M6
SENSOR.MAGNET-CURVED-M8
SENSOR.MAGNET-FLAT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Type Inner thread Weight
(kg)

693.22 €

1000 4 Days -CURVED-25MMM60.1

755.18 €

1000 4 Days 0.001 x 185 x 0.001CURVED-0.14

755.18 €

1000 4 Days -CURVEDM80.15

516.91 €

1000 4 Days 0.001 x 12.5 x 0.001FLAT-0.1

Loading...

  1. 1

Tech Support