Thrust Washer, Low-Maintenance, with Bronze Backing

Thrust Washer, Low-Maintenance, with Bronze Backing
Thrust washer, maintenance-free, material in accordance with ISO 3547-4, with bronze backing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EGW48-E40-B-Y

Part Number
EGW48-E40-B-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.08 €

25000 4 Days

Loading...

  1. 1

Basic information

Internal Diameter(φ) 48 Basic dynamic load rating, axial(N) 349000 Basic static load rating, axial(N) 623000
Wall thickness [s 3](mm) 2 Weight(g) 40.5

This page is Thrust Washer, Low-Maintenance, with Bronze Backing, part number EGW48-E40-B-Y.
You can find the detail information about specifications and dimensions on part number EGW48-E40-B-Y.

Tech Support