Temperature Sensor for MF Device

Temperature Sensor for MF Device
  • Volume Discount
Magnetic sensor, max. measuring temperature: 350 °C, cable length: 3.5 m, color: green and red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MF-GENERATOR.MPROBE-GREEN
MF-GENERATOR.MPROBE-RED
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1,238.74 €

1 Available 4 Days Green

1,238.74 €

1 Available 4 Days Red

Loading...

  1. 1

Basic information

Main dimension(mm) 220 x 140 x 10 Weight(g) 70

Tech Support