Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G209-NPP-B |
G210-NPP-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Bore diameter [d] (mm) | Basic Dynamic Load Rating, Radial [C r] (N) | Basic static load rating, radial [C 0r] (N) | Outside diameter [D SP] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
42.32 € | 1000 | 4 Days | 19 | 45 | 32500 | 20400 | 85 | 0.37 | ||
42.72 € | 1000 | 4 Days | 20 | 50 | 35000 | 23200 | 90 | 0.46 |
Loading...
Configure
Basic Attributes
Width(mm)
Bore diameter [d](mm)
Basic Dynamic Load Rating, Radial [C r](N)
Basic static load rating, radial [C 0r](N)
Outside diameter [D SP](mm)
Type
Filter by standard shipping days
Optional Attributes