Flanged Bearing Unit, Setscrew Locking, FLCTEY Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FLCTEY40-XL-N

Part Number
FLCTEY40-XL-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.32 €

1000 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 42.5 Bore diameter [d](mm) 40 Flange width [L](mm) 100
Basic Dynamic Load Rating, Radial [C r](N) 32500 Basic static load rating, radial [C 0r](N) 19800 Height Flange [H](mm) 150
Weight(kg) 1.28

This page is Flanged Bearing Unit, Setscrew Locking, FLCTEY Series, part number FLCTEY40-XL-N.
You can find the detail information about specifications and dimensions on part number FLCTEY40-XL-N.

Tech Support