Hydraulic Nut, HYDNUT Series, HEAVY Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HYDNUT100-HEAVY

Part Number
HYDNUT100-HEAVY
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8,525.77 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 225 Width(mm) 46 Weight(kg) 11.3

This page is Hydraulic Nut, HYDNUT Series, HEAVY Type, part number HYDNUT100-HEAVY.
You can find the detail information about specifications and dimensions on part number HYDNUT100-HEAVY.

Tech Support