Hydraulic Nut, HYDNUT Series, Inch Thread by UN/ACME Standard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HYDNUT95-E-INCH
HYDNUT100-E-INCH
HYDNUT120-E-INCH
HYDNUT140-E-INCH
HYDNUT170-E-INCH
HYDNUT180-E-INCH
HYDNUT190-E-INCH
HYDNUT200-E-INCH
HYDNUT240-E-INCH
HYDNUT320-E-INCH
HYDNUT560-E-INCH
HYDNUT600-E-INCH
HYDNUT630-E-INCH
HYDNUT670-E-INCH
HYDNUT710-E-INCH
HYDNUT750-E-INCH
HYDNUT800-E-INCH
HYDNUT850-E-INCH
HYDNUT900-E-INCH
HYDNUT950-E-INCH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter
(mm)
Width
(mm)
Thread Nominal Diameter [d]
(inch)
Thread Flank Diameter
(mm)
Thread Flank Diameter
(inch)
Thread type Number Of Thread Convolutions Per Inch Weight
(kg)

4,510.52 €

1 Available 4 Days 94.742 mm165413.7393.3683.6759UN124.68

4,526.85 €

1 Available 4 Days 99.517 mm170413.91898.1433.8639UN124.87

4,967.09 €

1 Available 4 Days 119.786 mm190434.716118.4124.6619UN125.8

5,556.12 €

1 Available 4 Days 139.642 mm210445.498138.255.4429UN126.7

5,847.58 €

1 Available 4 Days 169.139 mm245476.659167.0766.5778UN89.2

5,872.05 €

1 Available 4 Days 179.476 mm255477.066177.4146.9848UN89.6

6,448.85 €

1 Available 4 Days 189.789 mm270507.472187.7267.3908UN811.5

6,477.37 €

1 Available 4 Days 199.314 mm280507.847197.2517.7658UN812

7,541.32 €

1 Available 4 Days 239.827 mm330539.442237.0769.3337UN617

10,368.32 €

1 Available 4 Days 319.075 mm4306312.562316.32412.4537UN632.6

24,340.12 €

1 Available 4 Days 560.019 mm7058722.048556.33621.903ACME492.6

24,340.12 €

1 Available 4 Days 600.024 mm7508923.623596.34123.478ACME4109.9

27,538.05 €

1 Available 4 Days 630.022 mm7808924.804626.33924.659ACME4117.3

30,564.78 €

1 Available 4 Days 670.027 mm8259026.379666.34426.234ACME4128.4

30,564.78 €

1 Available 4 Days 710.209 mm8709727.961705.4627.774ACME3142.6

31,842.72 €

1 Available 4 Days 750.214 mm92210029.536745.46529.349ACME3174.8

34,251.86 €

1 Available 4 Days 800.202 mm97010131.504795.45231.317ACME3188.4

37,671.95 €

1 Available 4 Days 850.214 mm102010133.473845.46433.286ACME3201

41,725.92 €

1 Available 4 Days 900.201 mm107010235.441895.45235.254ACME3211.5

64,908.37 €

1 Available 4 Days 950.214 mm112510337.41945.46437.223ACME3231.6

Loading...

  1. 1

Tech Support