Locknut HM (HM3152)

Locknut HM HM3152

Product Details:

Manufacturer part number: HM3152

Brand: FAG

Price: 467.00

Delivery time: 4 Days


Technical Data:

Width: 36 mm

Thread, G: Tr260X4

Outerside Diameter [d 2]: 330 mm

Weight: 8.4 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HM3152

Part Number
HM3152
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Thread, G Outerside Diameter [d 2]
(mm)
Weight
(kg)

467.00 €

1000 4 Days 36Tr260X43308.4

Loading...

  1. 1

This page is Locknut HM, part number HM3152.
You can find the detail information about specifications and dimensions on part number HM3152.

Variation of this product

Part Number
HM3096
HM3144
HM3148
HM3156
HM3172
HM3176
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Thread, G Outerside Diameter [d 2]
(mm)
Weight
(kg)

2,859.00 €

1000 4 Days 60Tr480X556029.4

368.94 €

1000 4 Days 32Tr220X42805.4

443.32 €

1000 4 Days 34Tr240X43006.3

517.34 €

1000 4 Days 38Tr280X43509.6

1,096.83 €

1000 4 Days 58Tr360X546027.7

1,918.34 €

1000 4 Days 60Tr380X549032.5

Tech Support