Precision Locknut, ZMA Series

Precision Locknut, ZMA Series
  • Volume Discount
Precision locknuts ZMA, locking pegs, radially arranged, heavy series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZMA15/33
ZMA20/38
ZMA20/52
ZMA25/45
ZMA25/58
ZMA30/52
ZMA30/65
ZMA35/58
ZMA35/70
ZMA40/62
ZMA40/75
ZMA45/68
ZMA45/85
ZMA50/75
ZMA50/92
ZMA55/98
ZMA60/98
ZMA65/105
ZMA70/110
ZMA75/125
ZMA80/120
ZMA90/130
ZMA90/155
ZMA 130/210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter D
(mm)
Height [h]
(mm)
Mounting torque set screw [M A]
(Nm)
Breaking load, axial [F aB]
(N)
Breakawag [M L]
(Nm)
Mounting Torque Reference [M AL]
(Nm)
Mass moment of inertia [M M]
(kg*cm²)
Weight
(kg)
Weight
(g)

115.20 €

1000 4 Days M15X13316310600030100.14-80

74.89 €

1000 4 Days M20X13820317400040180.2970.119-

95.06 €

1000 4 Days M20X15225321800040181.38-320

83.98 €

1000 4 Days M25X1,54520521100060250.5720.161-

109.15 €

1000 4 Days M25X1,55828530500060252.36-430

93.37 €

1000 4 Days M30X1,55222527000070321.10.233-

121.58 €

1000 4 Days M30X1,56530539000070323.940.594-

106.12 €

1000 4 Days M35X1,55822530000080401.660.277-

124.28 €

1000 4 Days M35X1,57030546000080405.2-657.42

116.20 €

1000 4 Days M40X1,562221531000095552.070.29-

143.75 €

1000 4 Days M40X1,575301552000095556.720.726-

134.02 €

1000 4 Days M45X1,5682415360000110653.20.35-

161.89 €

1000 4 Days M45X1,58532156300001106511.9-992.902

150.82 €

1000 4 Days M50X1,5752515415000130854.890.462-

189.09 €

1000 4 Days M50X1,59232156800001308516.11.138-

196.48 €

1000 4 Days M55X29832156200001509520.51.263-

202.86 €

1000 4 Days M60X298321568000018010019.61.147-

198.17 €

1000 4 Days M65X2105321575000020012025.61.311-

266.02 €

1000 4 Days M70X21103515810000220130331.513-

305.98 €

1000 4 Days M75X2125381588000026015062.22.312-

372.82 €

1000 4 Days M80X2120351581000028516044.61.723-

439.98 €

1000 4 Days M90X2130-1591000036020064.12.01-

448.05 €

1000 4 Days M90X2155381510800003602001503.36-
-

781.89 €

1 Available 4 Days M130x221040-----6.04-

Loading...

  1. 1

Tech Support