Precision Locknut AM, Segments for Clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AM15
AM17
AM20
AM25
AM30
AM30/65
AM35
AM35/58
AM40
AM40/85
AM45
AM50
AM55
AM60
AM65
AM70
AM75
AM80
AM85
AM90
AM100
AM110
AM120
AM130
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter D
(mm)
Height [h]
(mm)
Breaking load, axial [F aB]
(N)
Breakawag [M L]
(Nm)
Mounting Torque Reference [M AL]
(Nm)
Mass moment of inertia [M M]
(kg*cm²)
Weight
(kg)

53.86 €

1000 4 Days M15X1301810000020100.090.056

55.55 €

1000 4 Days M17X1321812000025150.110.06

57.82 €

1000 4 Days M20X1381814500045180.230.088

58.82 €

1000 4 Days M25X1,5452020500060250.490.136

60.37 €

1000 4 Days M30X1,5522025000070320.860.191

117.88 €

1000 4 Days M30X1,5653040000070322.80.478

68.66 €

1000 4 Days M35X1,56522330000100402.40.32

62.63 €

1000 4 Days M35X1,5582028000090401.30.208

76.17 €

1000 4 Days M40X1,56522350000120552.30.28

88.72 €

1 4 Days M40X1,58532570000120557.60.788

84.63 €

1000 4 Days M45X1,57022360000220652.90.325

92.17 €

1000 4 Days M50X1,57525450000280854.30.417

123.51 €

1000 4 Days M55X28526520000320957.70.563

124.77 €

1000 4 Days M60X290265500003651009.40.65

144.83 €

1000 4 Days M65X21002656000040012014.60.82

146.09 €

1000 4 Days M70X21002865000045013014.70.78

174.92 €

1000 4 Days M75X211530750000610150291.2

189.15 €

1000 4 Days M80X21103067000077016021.30.92

205.80 €

1000 4 Days M85X21153069000093018024.80.85

217.26 €

1000 4 Days M90X2130329000001100200481.52

260.65 €

1000 4 Days M100X2130307400001200250381.009

273.83 €

1000 4 Days M110X2140307700001300250481.2

306.80 €

1000 4 Days M120X2155308800001450250751.54

335.62 €

1000 4 Days M130X2165309000001600250921.67

Loading...

  1. 1

Tech Support