Precision Locknut, ZM Series

Precision Locknut, ZM Series
  • Volume Discount
Precision locknut ZM, accessory ZM..

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZM06
ZM08
ZM10
ZM12
ZM15
ZM17
ZM20
ZM25
ZM30
ZM35
ZM40
ZM45
ZM50
ZM55
ZM60
ZM65
ZM70
ZM75
ZM80
ZM85
ZM90
ZM95
ZM100
ZM105
ZM110
ZM115
ZM120
ZM125
ZM130
ZM140
ZM150
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter D
(mm)
Height [h]
(mm)
Mounting torque set screw [M A]
(Nm)
Breaking load, axial [F aB]
(N)
Breakawag [M L]
(Nm)
Mounting Torque Reference [M AL]
(Nm)
Mass moment of inertia [M m]
(kg*cm²)
Weight
(kg)
Weight
(g)

50.85 €

1000 4 Days M6X0,51681170002020.004-8.122

53.94 €

1000 4 Days M8X0,751681230002540.004-7.346

55.42 €

1000 4 Days M10X11881310003060.006-14

57.37 €

1000 4 Days M12X12281380003080.013-14.49

53.40 €

1000 4 Days M15X125815000030100.021-17.412

59.11 €

1000 4 Days M17X1281035700030150.401-27.26

82.75 €

1 Available 3 Days M20X1321036900040180.068-34.994

63.14 €

1000 4 Days M25X1,5381259000060250.157-54.04

64.83 €

1000 4 Days M30X1,54512511200070320.304-76.458

73.55 €

1000 4 Days M35X1,55212513400080400.5370.101-

81.62 €

1000 4 Days M40X1,55814515700095550.945-142.2

91.02 €

1000 4 Days M45X1,565145181000110651.480.19-

99.08 €

1000 4 Days M50X1,570145205000130851.920.194-

112.51 €

1000 4 Days M55X275165229000150952.77-243.43

126.29 €

1000 4 Days M60X2801652550001801003.450.264-

141.06 €

1000 4 Days M65X2851652800002001204.240.27-

154.83 €

1000 4 Days M70X29218153050002201306.61-381.33

168.28 €

1000 4 Days M75X29818153310002601508.410.423-

182.38 €

1000 4 Days M80X2105181535500028516011.20.492-

198.17 €

1000 4 Days M85X2110181538500032019013.10.524-

209.58 €

1000 4 Days M90X2120201541000036020021.80.747-
-

216.97 €

1000 4 Days M95x21252015----0.83-

239.48 €

1000 4 Days M100X2130201546500042525028.60.83-

251.23 €

1000 4 Days M105X2140222049500047530044.51.05-

264.32 €

1000 4 Days M110X2145222052000051035050.11.166-

282.12 €

1000 4 Days M115X2150222055000055040056.21.204-

295.91 €

1000 4 Days M120X2155242058000060045068.41.371-

306.98 €

1000 4 Days M125X2160242061000064050076.11.33-

324.11 €

1000 4 Days M130X2165242063000070055084.31.51-

351.31 €

1000 4 Days M140X218026386900008006001331.85-

378.18 €

1000 4 Days M150X219526387500009006501882.24-

Loading...

  1. 1

Tech Support