Sleeve Connector for Adapter and Withdrawal Sleeves

Sleeve Connector for Adapter and Withdrawal Sleeves
  • Volume Discount
SLEEVE..-CONNECTOR, Pressure generator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUMP.SLEEVE-CONNECTOR-G1/4
PUMP.SLEEVE-CONNECTOR-G1/4-400MM
PUMP.SLEEVE-CONNECTOR-G1/8
PUMP.SLEEVE-CONNECTOR-G1/8-400MM
PUMP.SLEEVE-CONNECTOR-G1/8-900MM
PUMP.SLEEVE-CONNECTOR-M6
PUMP.SLEEVE-CONNECTOR-M6-350MM
PUMP.SLEEVE-CONNECTOR-M6-400MM
PUMP.SLEEVE-CONNECTOR-M6-800MM
PUMP.SLEEVE-CONNECTOR-M8
PUMP.SLEEVE-CONNECTOR-M8-800MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Thread Length
(mm)
Weight/Unit
(kg)

473.42 €

1000 4 Days 27 x 270 x 27G1/4140.44

530.54 €

1000 4 Days 0.001 x 500 x 0.001G1/44000.4

473.42 €

1000 4 Days 24 x 24 x 270G1/8110.307

530.54 €

1000 4 Days 0.001 x 500 x 0.001G1/84000.4

530.54 €

1000 4 Days 0.001 x 0.001 x 970G1/89000.3

377.58 €

1000 4 Days 24 x 270 x 24M660.226

530.54 €

1000 4 Days 0.001 x 0.001 x 350M63500.25

558.46 €

1 Available 4 Days 24 x 270 x 24M64000.25

530.54 €

1000 4 Days -M68000.25

473.42 €

1000 4 Days -M8100.25

530.54 €

1000 4 Days -M88000.3

Loading...

  1. 1

Tech Support