Withdrawal Sleeve AH, Mechanical

Withdrawal Sleeve AH, Mechanical
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AH2244
AH2252
AH3260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread G Sleeve length B1
(mm)
Bore Diameter [d 1]
(mm)
Weight/Unit
(kg)

723.82 €

1000 4 Days Tr240X41302009.3

1,123.46 €

1000 4 Days Tr290X415524014.3

1,674.85 €

1000 4 Days Tr330X522828026.4

Loading...

  1. 1

Tech Support