Lubrication Adapter for Track Roller (AP8)

Lubrication Adapter for Track Roller AP8
  • Volume Discount

Product Details:

Manufacturer part number: AP8

Brand: INA

Price: 9.66

Delivery time: 4 Days


Technical Data:

Stud diameter [d]: 6 mm

Length [L]: 27 mm

Width across flats [W]: 8 mm

Weight: 11 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AP8

Part Number
AP8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stud diameter [d]
(mm)
Length [L]
(mm)
Width across flats [W]
(mm)
Weight
(g)

9.66 €

20000 4 Days 627811

Loading...

  1. 1

This page is Lubrication Adapter for Track Roller, part number AP8.
You can find the detail information about specifications and dimensions on part number AP8.

Variation of this product

Part Number
AP10
AP10-M10X1
AP14
AP14-G1/8
AP14-M10X1
AP8-M10X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stud diameter [d]
(mm)
Length [L]
(mm)
Width across flats [W]
(mm)
Weight
(g)

10.35 €

20000 4 Days 6271012

16.17 €

100 Available 4 Days 627108

11.58 €

20000 4 Days 8251415

18.09 €

100 Available 4 Days 8251413

18.09 €

100 Available 4 Days 8251410.87

15.11 €

100 Available 4 Days 62786.404

Tech Support