Felt Seals EFS Series, for SES Housings (EFS214)

Felt Seals EFS Series, for SES Housings EFS214
  • Volume Discount

Product Details:

Manufacturer part number: EFS214

Brand: FAG

Price: 22.48

Delivery time: 4 Days


Technical Data:

Outer Diameter: 120.5 mm

Width: 12.5 mm

Shaft Diameter [d]: 70 mm

Weight: 0.412 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EFS214

Part Number
EFS214
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter [d]
(mm)
Weight
(kg)

22.48 €

2 Available 4 Days 120.512.5700.412

Loading...

  1. 1

This page is Felt Seals EFS Series, for SES Housings, part number EFS214.
You can find the detail information about specifications and dimensions on part number EFS214.

Variation of this product

Part Number
EFS209-309
EFS210-310
EFS211-311
EFS215-315
EFS216
EFS217
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter [d]
(mm)
Weight
(kg)

15.20 €

2 Available 4 Days 75.511450.078

18.17 €

2 Available 4 Days 80.511.5500.09

22.29 €

2 Available 4 Days 85.511.5550.097

22.80 €

2 Available 4 Days 11112.5750.203

24.58 €

2 Available 4 Days 116.512.5800.222
-

26.46 €

2 Available 4 Days 120.512.5950.215

Tech Support