Labyrinth Seals NTS Series, Sealing for SNS-housing, Non-contacting sealing (NTS36)

Labyrinth Seals NTS Series, Sealing for SNS-housing, Non-contacting sealing NTS36
  • Volume Discount

Product Details:

Manufacturer part number: NTS36

Brand: FAG

Price: 116.15

Delivery time: 4 Days


Technical Data:

Shaft Diameter [d]: 160 mm

Outerside Diameter [d a]: 194.7 mm

Weight: 2.358 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NTS36

Part Number
NTS36
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Diameter [d]
(mm)
Outerside Diameter [d a]
(mm)
Weight
(kg)

116.15 €

1 Available 4 Days 160194.72.358

Loading...

  1. 1

Basic information

Width(mm) 42 Overhang Outside [g](mm) 5.5

This page is Labyrinth Seals NTS Series, Sealing for SNS-housing, Non-contacting sealing, part number NTS36.
You can find the detail information about specifications and dimensions on part number NTS36.

Variation of this product

Part Number
NTS34/115
NTS36/125
NTS38/140
NTS38/160
NTS38/180
NTS40/140
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Diameter [d]
(mm)
Outerside Diameter [d a]
(mm)
Weight
(kg)

111.63 €

1 Available 4 Days 115184.34.3

116.15 €

1 Available 4 Days 125194.74.61

122.92 €

1 Available 4 Days 140204.64.56

122.92 €

1 Available 4 Days 160204.63.12

122.92 €

1 Available 4 Days 180204.61.49

131.08 €

1 Available 4 Days 140214.55.5

Tech Support