Axial Clearance Measuring Device for Bearing

Axial Clearance Measuring Device for Bearing
  • Volume Discount
[Features]
・TOOL-RAILWAY-CLEARANCE-BASIC:
Bearing-specific adapter set.The base device is suitable for all TAROL units.
It comprises a frame and the measuring unit with a dial gauge.
・TOOL-RAILWAY-CLEARANCE.TOP:
The adapter set facilitates the precise positioning of the bearing on the base axial clearance gauge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TOOL-RAILWAY-CLEARANCE-BASIC
TOOL-RAILWAY-CLEARANCE.TOP-100/165
TOOL-RAILWAY-CLEARANCE.TOP-100/175
TOOL-RAILWAY-CLEARANCE.TOP-120/195
TOOL-RAILWAY-CLEARANCE.TOP-130/230
TOOL-RAILWAY-CLEARANCE.TOP-150/250
TOOL-RAILWAY-CLEARANCE.TOP-E6X11
TOOL-RAILWAY-CLEARANCE.TOP-F-565845
TOOL-RAILWAY-CLEARANCE.TOP-F-579825
TOOL-RAILWAY-CLEARANCE.TOP-F-585908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for Tapered roller bearing unit.. Design Weight
(kg)

16,971.55 €

1000 4 Days All unitsfor all size48.5

9,061.83 €

1 Available 4 Days 100/165Metric Size24

9,061.83 €

1 Available 4 Days 100/175Metric Size23.7

9,061.83 €

1 Available 4 Days 120/195Metric Size27

9,061.83 €

1 Available 4 Days 130/230Metric Size29

9,061.83 €

1 Available 4 Days 150/250Metric Size28

8,608.74 €

1000 4 Days E6X11Inch Size23

9,061.83 €

1 Available 4 Days F-565845Metric Size29.6

9,061.83 €

1 Available 4 Days F-579825Metric Size22.8

9,959.46 €

1 Available 4 Days F-585908Metric Size21.1

Loading...

  1. 1

Basic information

Type Axial clearance gauge

Tech Support