Seating Washer U2, Rolling Bearing (U232)

Seating Washer U2, Rolling Bearing U232

Product Details:

Manufacturer part number: U232

Brand: FAG

Price: 214.49

Delivery time: 4 Days


Technical Data:

Bore Diameter Washer [D 2]: 190 mm

Outerside Diameter washer [D 3]: 235 mm

Height Washer [C]: 21 mm

Weight: 1.8 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

U232

Part Number
U232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore Diameter Washer [D 2]
(mm)
Outerside Diameter washer [D 3]
(mm)
Height Washer [C]
(mm)
Weight
(kg)

214.49 €

1000 4 Days 190235211.8

Loading...

  1. 1

This page is Seating Washer U2, Rolling Bearing, part number U232.
You can find the detail information about specifications and dimensions on part number U232.

Variation of this product

Part Number
U234
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore Diameter Washer [D 2]
(mm)
Outerside Diameter washer [D 3]
(mm)
Height Washer [C]
(mm)
Weight
(kg)

272.11 €

1000 4 Days 20025021.52.14

Tech Support