Thrust Washer, maintenance-free and low-maintenance, with Steel Backing

Thrust Washer, maintenance-free and low-maintenance, with Steel Backing
Thrust washer, maintenance-free (..-Z) and low-maintenance (..-Y), material in accordance with ISO 3547-4, with steel backing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EGW10-E40-Z
EGW12-E40-Z
EGW12-E50-Y
EGW14-E40-Z
EGW14-E50-Y
EGW16-E40-Z
EGW18-E40-Z
EGW18-E50-Y
EGW20-E40-Z
EGW20-E50-Y
EGW22-E40-Z
EGW22-E50-Y
EGW26-E40-Z
EGW26-E50-Y
EGW28-E40-Z
EGW28-E50-Y
EGW32-E40-Z
EGW32-E50-Y
EGW38-E40-Z
EGW38-E50-Y
EGW42-E40-Z
EGW42-E50-Y
EGW48-E40-Z
EGW48-E50-Y
EGW52-E40-Z
EGW52-E50-Y
EGW62-E40-Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Basic dynamic load rating, axial
(N)
Basic static load rating, axial
(N)
Wall thickness [s 3]
(mm)
Weight
(g)

0.48 €

25000 4 Days 1033000589001.52.492

0.49 €

25000 4 Days 1247500848001.53.58

0.49 €

25000 4 Days 1223800475001.52.63

0.54 €

25000 4 Days 1452800942001.53.888

0.66 €

25000 4 Days 1426400528001.51

0.66 €

25000 4 Days 16708001260001.55.348

0.71 €

25000 4 Days 18770001370001.55.68

0.74 €

25000 4 Days 1838500770001.54.6

0.82 €

25000 4 Days 20985001760001.57.7

0.89 €

25000 4 Days 2049300985001.55.8

0.89 €

25000 4 Days 221060001880001.57.98

0.92 €

25000 4 Days 22528001060001.56.3

1.11 €

25000 4 Days 261390002470001.510.9

1.11 €

25000 4 Days 26693001390001.57.798

1.23 €

25000 4 Days 281670002980001.512.68

1.28 €

25000 4 Days 28836001670001.59.9

1.45 €

25000 4 Days 322080003710001.515.7

1.48 €

25000 4 Days 321040002080001.511.66

1.63 €

25000 4 Days 382640004710001.520.9

1.69 €

25000 4 Days 381320002640001.515.144

1.77 €

25000 4 Days 422850005090001.521.76

1.85 €

25000 4 Days 421430002850001.517

2.51 €

25000 4 Days 48349000623000235.8

2.60 €

25000 4 Days 48174000349000230.6

2.74 €

25000 4 Days 52372000664000239.8

2.80 €

25000 4 Days 52186000372000231.56

4.08 €

25000 4 Days 62468000836000248.46

Loading...

  1. 1

Tech Support