Sensing Head MHA Series, for Radial and Axial Screw Mounting

Sensing Head MHA Series, for Radial and Axial Screw Mounting
  • Volume Discount
Measuring heads, for radial and axial screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MHA150-2-5-3-4-N-0672-01,​0M-8-1-A
MHA150-2-6-3-4-N-0672-01,​0M-8-1-A
MHA180-0-0-1-4-0-0768-01,​0M-7-1-A
MHA180-0-5-3-4-N-0768-01,​0M-8-1-A
MHA180-0-6-3-4-N-0768-01,​0M-8-1-A
MHA180-0-7-3-4-N-0768-01,​0M-8-1-A
MHA180-2-6-3-4-N-0768-01,​0M-8-1-A
MHA180-2-7-3-4-N-0768-01,​0M-8-1-A
MHA200-0-0-1-4-0-0860-01,​0M-7-1-A
MHA200-0-2-3-4-N-0860-01,​0M-8-1-A
MHA200-0-5-3-4-N-0860-01,​0M-8-1-A
MHA200-0-6-3-4-N-0860-01,​0M-8-1-A
MHA200-0-7-3-4-N-0860-01,​0M-8-1-A
MHA200-2-6-3-4-N-0860-01,​0M-8-1-A
MHA200-2-7-3-4-N-0860-01,​0M-8-1-A
MHA260-0-0-1-4-0-1088-01,​0M-7-1-A
MHA260-0-5-3-4-N-1088-01,​0M-8-1-A
MHA260-0-6-3-4-N-1088-01,​0M-8-1-A
MHA260-0-7-3-4-N-1088-01,​0M-8-1-A
MHA260-2-6-3-4-N-1088-01,​0M-8-1-A
MHA260-2-7-3-4-N-1088-01,​0M-8-1-A
MHA325-0-5-3-4-N-1302-01,​0M-8-1-A
MHA325-0-6-3-4-N-1302-01,​0M-8-1-A
MHA325-0-7-3-4-N-1302-01,​0M-8-1-A
MHA325-2-6-3-4-N-1302-01,​0M-8-1-A
MHA325-2-7-3-4-N-1302-01,​0M-8-1-A
MHA395-0-0-1-4-0-1530-01,​0M-7-1-A
MHA395-0-0-1-4-0-1530-05,​0M-7-1-A
MHA395-0-2-3-4-N-1530-01,​0M-8-1-A
MHA395-0-5-3-4-N-1530-01,​0M-8-1-A
MHA395-0-6-3-4-N-1530-01,​0M-8-1-A
MHA395-0-7-3-4-N-1530-01,​0M-8-1-A
MHA395-2-0-1-4-0-1530-01,​0M-7-1-A
MHA395-2-6-3-4-N-1530-01,​0M-8-1-A
MHA395-2-7-3-4-N-1530-01,​0M-8-1-A
MHA460-0-0-1-4-0-1760-01,​0M-7-1-A
MHA460-0-2-3-4-N-1760-01,​0M-8-1-A
MHA460-0-6-3-4-N-1760-01,​0M-8-1-A
MHA460-0-7-3-4-N-1760-01,​0M-8-1-A
MHA460-2-0-1-4-0-1760-01,​0M-7-1-A
MHA460-2-6-3-4-N-1760-01,​0M-8-1-A
MHA460-2-7-3-4-N-1760-01,​0M-8-1-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model series Diameter bearing outer ring [D]
(mm)
Height [H M]
(mm)
Electronic interface Absolute resolution per pitch period Analogue pitch factor Electrical connections Cable Length Weight
(g)
-

3,514.49 €

1 Available 4 Days Suitable for axial screw mounting24026-14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.42

3,636.29 €

1 Available 4 Days Suitable for axial screw mounting24026EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.42

3,419.55 €

1 Available 4 Days Suitable for radial screw mounting28049SSI+1Vss10 bit (SSI+1Vss)Factor 1 (not subdivided) for SSI17-pin coupling M23, pin for SSI +1Vss1115
-

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting28049-14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1115

3,849.46 €

1 Available 4 Days Suitable for radial screw mounting28049EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1115

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting28049Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1115

3,636.29 €

1 Available 4 Days Suitable for axial screw mounting28026EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ168.67

3,514.49 €

1 Available 4 Days Suitable for axial screw mounting28026Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ168.67

3,419.55 €

1 Available 4 Days Suitable for radial screw mounting30049SSI+1Vss10 bit (SSI+1Vss)Factor 1 (not subdivided) for SSI17-pin coupling M23, pin for SSI +1Vss1115.51

3,862.02 €

1 Available 4 Days Suitable for radial screw mounting30049DRIVE-CLiQ® (DQ)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1115.51
-

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting30049-14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1115.51

3,849.46 €

1 Available 4 Days Suitable for radial screw mounting30049EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1115.51

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting30049Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1115.51

3,636.29 €

1 Available 4 Days Suitable for axial screw mounting30026EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ168.51

3,514.49 €

1 Available 4 Days Suitable for axial screw mounting30026Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ168.51

3,419.55 €

1 Available 4 Days Suitable for radial screw mounting38552SSI+1Vss10 bit (SSI+1Vss)Factor 1 (not subdivided) for SSI17-pin coupling M23, pin for SSI +1Vss1139.72
-

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting38552-14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1139.72

3,849.46 €

1 Available 4 Days Suitable for radial screw mounting38552EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1139.72

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting38552Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1139.72

3,636.29 €

1 Available 4 Days Suitable for axial screw mounting38526EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.4

3,514.49 €

1 Available 4 Days Suitable for axial screw mounting38526Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.4
-

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting45054-14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1136.28

3,849.46 €

1 Available 4 Days Suitable for radial screw mounting45054EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1136.28

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting45054Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1136.28

3,636.29 €

1 Available 4 Days Suitable for axial screw mounting45026EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.45

3,514.49 €

1 Available 4 Days Suitable for axial screw mounting45026Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.45

3,419.55 €

1 Available 4 Days Suitable for radial screw mounting52554SSI+1Vss10 bit (SSI+1Vss)Factor 1 (not subdivided) for SSI17-pin coupling M23, pin for SSI +1Vss1133.77
-

3,505.54 €

1 Available 4 Days Suitable for radial screw mounting52554SSI+1Vss10 bit (SSI+1Vss)Factor 1 (not subdivided) for SSI17-pin coupling M23, pin for SSI +1Vss5133.77

3,862.02 €

1 Available 4 Days Suitable for radial screw mounting52554DRIVE-CLiQ® (DQ)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1133.77
-

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting52554-14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1133.77

3,849.46 €

1 Available 4 Days Suitable for radial screw mounting52554EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1133.77

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting52554Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1133.77

3,232.37 €

1 Available 4 Days Suitable for axial screw mounting52526SSI+1Vss10 bit (SSI+1Vss)Factor 1 (not subdivided) for SSI17-pin coupling M23, pin for SSI +1Vss169.3

3,636.29 €

1 Available 4 Days Suitable for axial screw mounting52526EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.3

3,514.49 €

1 Available 4 Days Suitable for axial screw mounting52526Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.3

3,419.55 €

1 Available 4 Days Suitable for radial screw mounting60056SSI+1Vss10 bit (SSI+1Vss)Factor 1 (not subdivided) for SSI17-pin coupling M23, pin for SSI +1Vss1144.73

3,862.02 €

1 Available 4 Days Suitable for radial screw mounting60056DRIVE-CLiQ® (DQ)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1144.73

3,849.46 €

1 Available 4 Days Suitable for radial screw mounting60056EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1144.73

3,718.71 €

1 Available 4 Days Suitable for radial screw mounting60056Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ1144.73

3,232.37 €

1 Available 4 Days Suitable for axial screw mounting60026SSI+1Vss10 bit (SSI+1Vss)Factor 1 (not subdivided) for SSI17-pin coupling M23, pin for SSI +1Vss169.15

3,636.29 €

1 Available 4 Days Suitable for axial screw mounting60026EnDat 2.214 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.15

3,514.49 €

1 Available 4 Days Suitable for axial screw mounting60026Fanuc05 (FANUC αi)14 bit (EnDat 2.2, FANUC αi, DQ)EnDat 2.2, FANUC αi, DQ8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ169.15

Loading...

  1. 1

Basic information

Maximum input frequency 20 kHz (standard)

Tech Support