Angular Hose Connector, ARCALUB-X.CONNECT Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-X.CONNECT-4-4-W
ARCALUB-X.CONNECT-6-6-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Hose diameter [D1]
(mm)
Hose diameter [D2]
(mm)
Length [L]
(mm)
Weight
(kg)

24.83 €

1 Available 4 Days -44180.015

19.92 €

1 Available 4 Days 21 x 11 x 116619.50.01

Loading...

  1. 1

Tech Support