Connector for Lubricator, Metric Thread, TUBEFIT Series (Angular)

Connector for Lubricator, Metric Thread, TUBEFIT Series (Angular)
  • Volume Discount
Hose connection part angular, metric thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-X.TUBEFIT-M5-SAT056W
ARCALUB-X.TUBEFIT-M6-SAT064W
ARCALUB-X.TUBEFIT-M6-SAT066W
ARCALUB-X.TUBEFIT-M8X1-SAT086W
ARCALUB-X.TUBEFIT-M8X1-SAT088W
ARCALUB-X.TUBEFIT-M10X1-SAT104W
ARCALUB-X.TUBEFIT-M10X1-SAT106W
ARCALUB-X.TUBEFIT-M10X1-SAT108W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose diameter
(mm)
Width across flats
(mm)
Hose Insertion depth
(mm)
Thread length
(mm)
Thread Length [L1]
(mm)
Length [L2]
(mm)
Weight
(kg)

18.71 €

1000 4 Days 69154M5x0,811 20.5 0.01

19.02 €

1 Available 4 Days 49125M6x111180.015

20.77 €

1000 4 Days 69165M6x110.5 21.5 0.02

28.22 €

1000 4 Days 69167M8x111 21 0.01

32.55 €

1 Available 4 Days 813186M8x114.523.50.03

21.23 €

1 Available 4 Days 413126M10x118.5200.015

23.45 €

1 Available 4 Days 613166M10x114 22 0.01

26.68 €

1 Available 4 Days 813186M10x118.523.50.03

Loading...

  1. 1

Basic information

Seal Flat sealing by O ring Hose push fit

Tech Support