Straight Hose Connector, ARCALUB-X.CONNECT Series (ARCALUB-X.CONNECT-6-4)

Straight Hose Connector, ARCALUB-X.CONNECT Series ARCALUB-X.CONNECT-6-4
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.CONNECT-6-4

Brand: FAG

Price: 25.46

Delivery time: 4 Days


Technical Data:

Hose diameter [D1]: 6 mm

Hose diameter [D2]: 4 mm

Length [L]: 33 mm

Weight: 0.025 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.CONNECT-6-4

Part Number
ARCALUB-X.CONNECT-6-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose diameter [D1]
(mm)
Hose diameter [D2]
(mm)
Length [L]
(mm)
Weight
(kg)

25.46 €

1 Available 4 Days 64330.025

Loading...

  1. 1

This page is Straight Hose Connector, ARCALUB-X.CONNECT Series, part number ARCALUB-X.CONNECT-6-4.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.CONNECT-6-4.

Variation of this product

Part Number
ARCALUB-X.CONNECT-4-4
ARCALUB-X.CONNECT-6-6
ARCALUB-X.CONNECT-8-6
ARCALUB-X.CONNECT-8-8
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hose diameter [D1]
(mm)
Hose diameter [D2]
(mm)
Length [L]
(mm)
Weight
(kg)

23.52 €

1 Available 4 Days 44320.015

22.09 €

1 Available 4 Days 66340.02

30.34 €

1 Available 4 Days 8639.50.02

27.08 €

1 Available 4 Days 88380.02

Tech Support