Refill Nipple (Barrel Pump) for Lubricator

Refill Nipple (Barrel Pump) for Lubricator
  • Volume Discount
[Specifications]
・Main dimension(mm): 35 x 18 x 18, 35 x 22 x 22
・Thread : R1/4, R3/8

Special refill nipples are available for filling by lever grease gun or drum pump.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-C1.NIPPLE-REFILL-GREASE-R1/4
ARCALUB-C1.NIPPLE-REFILL-GREASE-R3/8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Thread Weight
(kg)

25.46 €

1 Available 4 Days 35 x 18 x 18R1/40.003

27.91 €

1 Available 4 Days 35 x 22 x 22R3/80.005

Loading...

  1. 1

Tech Support