Medium Frequency Generator, 2.5 Series

Medium Frequency Generator, 2.5 Series
  • Volume Discount
MF-GENERATOR 2.5 - 10kW, 2.5 - 22kW and 2.5 - 44kW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MF-GENERATOR2.5-10KW-400V
MF-GENERATOR2.5-10KW-450V
MF-GENERATOR2.5-10KW-500V
MF-GENERATOR2.5-10KW-600V
MF-GENERATOR2.5-22KW-400V
MF-GENERATOR2.5-22KW-450V
MF-GENERATOR2.5-22KW-500V
MF-GENERATOR2.5-22KW-600V
MF-GENERATOR2.5-44KW-400V
MF-GENERATOR2.5-44KW-450V
MF-GENERATOR2.5-44KW-500V
MF-GENERATOR2.5-44KW-600V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions of generator: LxWxH
(mm³)
Power
(kW)
Amperage
(A)
Voltage
(V)
Weight
(kg)

74,381.69 €

1 Available 4 Days 600 x 300 x 600101640046

74,381.69 €

1 Available 4 Days 600 x 300 x 600101445046

74,381.69 €

1 Available 4 Days 600 x 300 x 600101250046

74,381.69 €

1 Available 4 Days 600 x 300 x 600101060046

83,681.74 €

1 Available 4 Days 600 x 300 x 600223240046

83,681.74 €

1 Available 4 Days 600 x 300 x 600223045046

83,681.74 €

1 Available 4 Days 600 x 300 x 600222850046

83,681.74 €

1 Available 4 Days 600 x 300 x 600222360046

124,601.91 €

1 Available 4 Days 600 x 650 x 580446340078

124,601.91 €

1 Available 4 Days 600 x 650 x 580445945078

124,601.91 €

1 Available 4 Days 600 x 650 x 580445550078

124,601.91 €

1 Available 4 Days 600 x 650 x 580444560078

Loading...

  1. 1

Basic information

MF Frequency range(kHz) 10 – 25 Dimensions display 3.5” Power frequency(Hz) 50 – 60
Current type Three-phase AC

Tech Support