Medium Frequency Inductor, for 10 and 22kW Generators

Medium Frequency Inductor, for 10 and 22kW Generators
  • Volume Discount
Flexible MF inductor, Ø 12mm, 15mm and 20mm for 10 and 22 kW generators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MF-INDUCTOR-22KW-10M-D12-180C-SLIM
MF-INDUCTOR-22KW-10M-D20-300C
MF-INDUCTOR-22KW-15M-D12-180C-SLIM
MF-INDUCTOR-22KW-15M-D15-180C
MF-INDUCTOR-22KW-15M-D20-300C
MF-INDUCTOR-22KW-20M-D12-180C-SLIM
MF-INDUCTOR-22KW-20M-D15-180C
MF-INDUCTOR-22KW-20M-D20-300C
MF-INDUCTOR-22KW-25M-D12-180C-SLIM
MF-INDUCTOR-22KW-25M-D15-180C
MF-INDUCTOR-22KW-25M-D20-300C
MF-INDUCTOR-22KW-30M-D12-180C-SLIM
MF-INDUCTOR-22KW-30M-D15-180C
MF-INDUCTOR-22KW-30M-D20-300C
MF-INDUCTOR-22KW-35M-D15-180C
MF-INDUCTOR-22KW-40M-D15-180C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Cable diameter
(mm)
Length [L]
(m)
Min. winding diameter (approx.)
(mm)
Max. permitted heating temperature
(°C)
Weight
(kg)

3,348.02 €

1 Available 4 Days -1210751803

5,952.02 €

1 Available 4 Days -20101203006

3,906.02 €

1 Available 4 Days -1215751805

5,580.02 €

1 Available 4 Days 450 x 340 x 16015151001807

7,812.03 €

1 Available 4 Days 450 x 340 x 16020151203009

4,464.02 €

1 Available 4 Days -1220751807

6,696.03 €

1 Available 4 Days -15201001809

9,672.05 €

1 Available 4 Days -202012030012

5,115.02 €

1 Available 4 Days -1225751809

7,812.03 €

1 Available 4 Days 450 x 340 x 160152510018011

11,532.05 €

1 Available 4 Days 560 x 370 x 190202512030016

5,766.02 €

1 Available 4 Days -12307518011

8,928.05 €

1 Available 4 Days -153010018014

13,392.05 €

1 Available 4 Days 560 x 370 x 190203012030018

10,044.05 €

1 Available 4 Days -153510018017

12,052.85 €

1 Available 4 Days -154010018020

Loading...

  1. 1

Basic information

for generators with power, max.(kW) 22

Tech Support