Accessories for HEATER10, Support Ledge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HEATER10.LEDGE-10
HEATER10.LEDGE-15
HEATER10.LEDGE-30
HEATER10.LEDGE-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Min. Inner Diameter Bearing
(mm)
Weight
(kg)

194.60 €

1000 4 Days 0.001 x 0.001 x 105100.039

194.60 €

1000 4 Days 0.001 x 0.001 x 105150.1

212.00 €

1000 4 Days 105 x 20 x 20300.36

248.65 €

1 Available 4 Days 105 x 30 x 30450.82

Loading...

  1. 1

Tech Support