Accessories for HEATER1200, Vertical Ledge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HEATER1200.LEDGE-95
HEATER1200.LEDGE-125
HEATER1200.LEDGE-150
HEATER1200.LEDGE-225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

3,551.12 €

1000 4 Days 60 x 72 x 85028.8

4,478.63 €

1000 4 Days 80 x 92 x 85033

5,113.74 €

1000 4 Days 100 x 112 x 85051

7,009.37 €

1000 4 Days 150 x 162 x 85073

Loading...

  1. 1

Tech Support