Support Rail for the Heating Device, BLADE Series (HEATER150.BLADE)

Product Details:

Manufacturer part number: HEATER150.BLADE

Brand: FAG

Price: 612.83

Delivery time: 4 Days


Technical Data:

Main dimension: 560 x 30 x 10 mm

Weight: 4 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HEATER150.BLADE

Part Number
HEATER150.BLADE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

612.83 €

1000 4 Days 560 x 30 x 104

Loading...

  1. 1

This page is Support Rail for the Heating Device, BLADE Series, part number HEATER150.BLADE.
You can find the detail information about specifications and dimensions on part number HEATER150.BLADE.

Variation of this product

Part Number
HEATER20.BLADE-XL
HEATER300.BLADE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

324.32 €

1000 4 Days 15 x 320 x 200.8

1,186.94 €

1000 4 Days 740 x 30 x 101

Tech Support