Deep Groove Ball Bearing 68, Single Row With Snap Ring Groove, Steel, Both Sides Closure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
682-HLC
684-HLC
685-2RSR-HLC
685-HLC
686-2RSR-HLC
686-HLC
687-2RSR-HLC
687-HLC
688-2RS-L082-HLC
688-2RSR-HLC
688-2RSR-HLN
688-HLC
689-2RSR-HLC
689-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Designator cover / seal Main dimension
(mm)
Lubrication Weight
(g)

5.42 €

10000 4 Days HLC-2 x 5 x 1.5-0.15

4.31 €

10000 4 Days HLC-4 x 9 x 2.5-0.65

5.29 €

10 Available 4 Days HLCContact seal on both sides5 x 11 x 5-1.93

4.38 €

10000 4 Days HLC-5 x 11 x 3-1.16

5.11 €

10000 4 Days HLCContact seal on both sides6 x 13 x 5-2.6

4.43 €

10000 4 Days HLC-6 x 13 x 3.5-1.8

5.17 €

10000 4 Days HLCContact seal on both sides7 x 14 x 5-3

4.52 €

10000 4 Days HLC-7 x 14 x 3.5-2.03

6.42 €

10000 4 Days HLCContact seal on both sides8 x 16 x 5L0824

5.28 €

10000 4 Days HLCContact seal on both sides8 x 16 x 5-4.05

5.55 €

100 Available 4 Days HLNContact seal on both sides8 x 16 x 5-4

4.58 €

10000 4 Days HLC-8 x 16 x 4-3.8

5.62 €

100 Available 4 Days HLCContact seal on both sides9 x 17 x 5-4.22

4.65 €

10000 4 Days HLC-9 x 17 x 4-3.41

Loading...

  1. 1

Basic information

Radial Clearance CN

Tech Support