Deep Groove Ball Bearing 69, Single Row With Snap Ring Groove, Steel, Both Sides Closure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
693-HLC
694-2RSR-HLC
694-2Z-HLC-C3
695-2RSR-HLC
695-HLC
696-2RSR-HLC
696-HLC
697-2RSR-HLC
697-HLC
698-2RSR-HLC
698-2Z-HLC-C3
698-HLC
699-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Designator cover / seal Main dimension
(mm)
Radial Clearance Weight
(g)

4.05 €

10000 4 Days -3 x 8 x 3CN0.6

4.91 €

10000 4 Days Contact seal on both sides4 x 11 x 4CN1.75

4.68 €

10000 4 Days Non-Contact Sealing Shield On Both Sides4 x 11 x 4C31.75

5.42 €

10000 4 Days Contact seal on both sides5 x 13 x 4CN2.3

4.68 €

10000 4 Days -5 x 13 x 4CN2

5.80 €

10000 4 Days Contact seal on both sides6 x 15 x 5CN3.65

5.31 €

100 Available 4 Days -6 x 15 x 5CN3

5.86 €

10000 4 Days Contact seal on both sides7 x 17 x 5CN5.01

5.37 €

10 Available 4 Days -7 x 17 x 5CN4.9

5.91 €

10000 4 Days Contact seal on both sides8 x 19 x 6CN7.57

5.95 €

100 Available 4 Days Non-Contact Sealing Shield On Both Sides8 x 19 x 6C39.2

5.14 €

10000 4 Days -8 x 19 x 6CN7.12

6.82 €

10000 4 Days Contact seal on both sides9 x 20 x 6CN8.54

Loading...

  1. 1

Basic information

Type (manufacturer type) HLC

Tech Support