Deep Groove Ball Bearing F62..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage (F625-2Z-HLC)

Deep Groove Ball Bearing F62..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage F625-2Z-HLC
  • Volume Discount

Product Details:

Manufacturer part number: F625-2Z-HLC

Brand: FAG

Price: 5.12

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 16 φ

Width B (or T): 5 mm

Bore diameter: 5 mm

Dynamic load rating (radial): 1730 N

Radial load rating: 670 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F625-2Z-HLC

Part Number
F625-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

5.12 €

10000 4 Days 165517306705.52

Loading...

  1. 1

This page is Deep Groove Ball Bearing F62..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage, part number F625-2Z-HLC.
You can find the detail information about specifications and dimensions on part number F625-2Z-HLC.

Variation of this product

Part Number
F624-2Z-HLC
F626-2Z-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

5.02 €

10000 4 Days 135513004853.54

7.00 €

100 Available 4 Days 196624808909.78

Tech Support