Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UK205 |
UK206 |
UK207 |
UK208 |
UK209 |
UK210 |
UK211 |
UK212 |
UK213 |
UK215 |
UK216 |
UK217 |
UK218 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Outside diameter [D SP] (mm) | Locking Collar Total Width [B 1] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19.68 € | 1000 | 4 Days | 23 | 20 | 14900 | 7800 | 52 | 35 | 0.25 | |||
21.52 € | 1000 | 4 Days | 26 | 25 | 20700 | 11300 | 62 | 38 | 0.37 | |||
23.83 € | 1000 | 4 Days | 29 | 30 | 27500 | 15300 | 72 | 43 | 0.54 | |||
26.72 € | 1000 | 4 Days | 31 | 35 | 34500 | 19800 | 80 | 46 | 0.7 | |||
29.83 € | 1000 | 4 Days | 32 | 40 | 34500 | 20400 | 85 | 50 | 0.83 | |||
33.66 € | 1000 | 4 Days | 34 | 45 | 37500 | 23200 | 90 | 55 | 0.98 | |||
40.63 € | 1000 | 4 Days | 36 | 50 | 46000 | 29000 | 100 | 59 | 1.24 | |||
54.75 € | 1000 | 4 Days | 40 | 55 | 56000 | 36000 | 110 | 62 | 1.58 | |||
63.49 € | 1000 | 4 Days | 41 | 60 | 61000 | 40000 | 120 | 65 | 1.88 | |||
103.52 € | 1 | Available | 4 Days | 44.5 | 65 | 66000 | 44500 | 130 | 73 | 2.62 | ||
124.57 € | 1 | Available | 4 Days | 46 | 70 | 76000 | 54000 | 140 | 78 | 3.23 | ||
147.82 € | 1 | Available | 4 Days | 48 | 75 | 88000 | 64000 | 150 | 82 | 3.9 | ||
185.09 € | 1 | Available | 4 Days | 51 | 80 | 102000 | 72000 | 160 | 86 | 4.62 |
Loading...
Configure
Basic Attributes
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Outside diameter [D SP](mm)
Locking Collar Total Width [B 1](mm)
Type
Filter by standard shipping days
Optional Attributes