Spindle Bearing HS70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances

Spindle Bearing HS70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances
  • Volume Discount
Spindle bearings HS70..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS7007-C-T-P4S-DBL
HS7007-C-T-P4S-DUL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type

253.15 €

1000 4 Days Bearing Set of 2, o-arrangement

265.08 €

1 Available 4 Days Bearing Set of 2 Universal Bearings

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 62 Width B (or T)(mm) 14 Bore diameter(mm) 35
Dynamic load rating (radial)(N) 8900 Radial load rating(N) 5000 Limiting speed of oil in rpm 50000 1/min
Limiting speed of grease in rpm 34000 1/min Preloading Light Preload Weight(kg) 0.312

Tech Support