Spindle Bearings XCS70..-C, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings

Spindle Bearings XCS70..-C, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings
Spindle bearings XCS70..-C, adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, lip seal on both sides, non-contact, restricted tolerances, with Cronidur rings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XCS7000-C-T-P4S-UL
XCS7001-C-T-P4S-UL
XCS7002-C-T-P4S-UL
XCS7003-C-T-P4S-UL
XCS7004-C-T-P4S-UL
XCS7005-C-T-P4S-UL
XCS7006-C-T-P4S-UL
XCS7007-C-T-P4S-UL
XCS7008-C-T-P4S-UL
XCS7009-C-T-P4S-UL
XCS7010-C-T-P4S-UL
XCS7011-C-T-P4S-UL
XCS7012-C-T-P4S-UL
XCS7013-C-T-P4S-UL
XCS7014-C-T-P4S-UL
XCS7016-C-T-P4S-UL
XCS7018-C-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(g)

411.69 €

1000 4 Days 268103800660190000 1/min120000 1/min22.5

416.68 €

1000 4 Days 288123750670170000 1/min100000 1/min25

426.62 €

1000 4 Days 3291553001040150000 1/min90000 1/min35

437.37 €

1000 4 Days 35101754001120140000 1/min90000 1/min45

452.29 €

1000 4 Days 42122087001910100000 1/min67000 1/min80

459.74 €

1000 4 Days 47122589002800100000 1/min63000 1/min82

487.91 €

1000 4 Days 55133012600405085000 1/min53000 1/min115.21

517.11 €

1000 4 Days 62143513600350065000 1/min43000 1/min158

637.03 €

1000 4 Days 68154015300655056000 1/min38000 1/min199.1

705.31 €

1000 4 Days 751645----244.3

776.09 €

1000 4 Days 80165019500570048000 1/min32000 1/min270

849.37 €

1000 4 Days 901855290001320043000 1/min28000 1/min376

937.65 €

1000 4 Days 9518603000014000--392

1,035.08 €

1000 4 Days 10018653050015000--434

1,205.77 €

1000 4 Days 1102070----580

1,411.46 €

1000 4 Days 1252280217002430022000 1/min14000 1/min890

1,734.55 €

1000 4 Days 1402490260003000019000 1/min12000 1/min1164

Loading...

  1. 1

Tech Support