Deep Groove Ball Bearing 62..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 62..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 62..-2Z, single row, shields, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6206-2Z-C4
6208-2Z-L069-C3
6208-2Z-L207-C3
6210-2Z-L207-C3
6211-2Z-L069-C3
6212-2Z-C4
6212-2Z-L207-C3
6213-2Z-L069-C3
6214-2Z-C4
6214-2Z-L207-C3
6215-2Z-C4
6215-2Z-L069-C3
6216-2Z-L069-C3
623-2Z-CO7
623-2Z-HLC
624-2Z-CO7
624-2Z-CO7-C3
624-2Z-HLC
625-2Z-C3-HLN
625-2Z-HLN
626-2Z-C3-HLN
626-2Z-HLN
627-2Z-HLN
628-2Z-CO7-C3
628-2Z-HLC-C3
628-2Z-HLN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

7.51 €

1000 4 Days 6216302070011300Standard13800 1/min12000 1/minC4GA140.197

15.26 €

1 Available 4 Days 8018403100017800Standard10400 1/min9300 1/minC3L0690.372

14.49 €

25000 4 Days 8018403100017800Standard10400 1/min9300 1/minC3L2070.365

22.08 €

1 Available 4 Days 9020503900024200Standard9000 1/min8200 1/minC3L2070.464

26.08 €

1 Available 4 Days 10021554600029000Standard8000 1/min7500 1/minC3L0690.614

30.32 €

1000 4 Days 11022605700036500Standard7900 1/min6800 1/minC4GA130.775

33.46 €

1000 4 Days 11022605700036500Standard7900 1/min6800 1/minC3L2070.775

48.34 €

1000 4 Days 12023656300041500Standard7300 1/min6300 1/minC3L0690.99

47.71 €

1000 4 Days 12524706600044000Standard7000 1/min6100 1/minC4GA131.09

52.65 €

1000 4 Days 12524706600044000Standard7000 1/min6100 1/minC3L2071.09

56.37 €

1 Available 4 Days 13025757000049000Standard6600 1/min5900 1/minC4GA131.21

62.15 €

1 Available 4 Days 13025757000049000Standard6600 1/min5900 1/minC3L0691.21

72.72 €

1 Available 4 Days 14026807700055000Standard6200 1/min5500 1/minC3L0691.49

2.18 €

10 Available 4 Days 1043641226CO781000 1/min59000 1/minCN-0.001

2.18 €

100 Available 4 Days 1043641226HLC81000 1/min59000 1/minCNL1380.002

2.20 €

10 Available 4 Days 13541306487CO761000 1/min44500 1/minCN-0.003

2.20 €

10 Available 4 Days 13541306487CO761000 1/min44500 1/minC3-0.003

2.09 €

10000 4 Days 13541306487HLC61000 1/min44500 1/minCNL1380.004

2.14 €

500 4 Days 16551735671HLN53000 1/min36000 1/minC3L1380.005

2.25 €

10 Available 4 Days 16551735671HLN53000 1/min36000 1/minCNL1380.005

2.26 €

10 Available 4 Days 196626141053HLN45000 1/min30500 1/minC3L1380.007

2.26 €

10 Available 4 Days 196626141053HLN45000 1/min30500 1/minCNL1380.008

2.28 €

10 Available 4 Days 227732971368HLN40000 1/min28000 1/minCNL1380.014

4.77 €

100 Available 4 Days 248833301410CO739000 1/min29000 1/minC3-0.018

4.77 €

100 Available 4 Days 248833301410HLC39000 1/min29000 1/minC3L1380.017

4.77 €

10 Available 4 Days 248833301410HLN39000 1/min29000 1/minCNL1380.018

Loading...

  1. 1

Basic information

Designator cover / seal Non-Contact Sealing Shield On Both Sides

Tech Support