Deep Groove Ball Bearing 68..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 68..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 68..-2Z, single row, shields, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
682-2Z-HLC
683-2Z-HLC
684-2Z-HLC
685-2Z-HLC
686-2Z-HLC
687-2Z-HLC
688-2Z-HLC
689-2Z-HLC
689-2Z-HLN
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Weight
(kg)

5.98 €

10000 4 Days 52.3216950HLC137000 1/min0.001

4.25 €

10000 4 Days 733311112HLC103000 1/min0.001

4.75 €

10000 4 Days 944641226HLC81000 1/min0.002

4.82 €

10000 4 Days 1155716283HLC71000 1/min0.002

4.88 €

10000 4 Days 13561080438HLC61000 1/min0.003

5.23 €

10 Available 4 Days 14571180511HLC58000 1/min0.029

5.05 €

10000 4 Days 16581260590HLC53000 1/min0.005

5.12 €

10000 4 Days 17591330664HLC51000 1/min0.042
-

5.12 €

275 4 Days 17591330664HLN51000 1/min0.004

Loading...

  1. 1

Basic information

Designator cover / seal Non-Contact Sealing Shield On Both Sides

Tech Support