Deep Groove Ball Bearing 618..-Y, Single Row, Brass Sheet Metal Cage

Deep Groove Ball Bearing 618..-Y, Single Row, Brass Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 618..-Y, single row, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61809-Y-C3
61810-Y-C3
61811-Y-C3
61812-Y-C3
61813-Y-C3
61814-Y-C3
61815-Y-C3
61816-Y-C3
61817-Y-C3
61818-Y-C3
61819-Y-C3
61820-Y-C3
61820-Y-C4
61821-Y-C3
61821-Y-C4
61822-Y-C3
61824-Y-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

23.63 €

1 Available 4 Days 587457000590021900 1/min7300 1/minC30.039

26.92 €

1 Available 4 Days 657507200630019700 1/min6400 1/minC30.052

31.62 €

1 Available 4 Days 729559600850017500 1/min6600 1/minC30.085

35.26 €

1000 4 Days 781060126001110015900 1/min6300 1/minC30.109

41.72 €

1 Available 4 Days 851065130001200014700 1/min5700 1/minC30.136

44.95 €

1 Available 4 Days 901070132001240013800 1/min5300 1/minC30.138

52.54 €

1 Available 4 Days 951075137001340013000 1/min4950 1/minC30.15

56.46 €

1 Available 4 Days 1001080138001380012300 1/min4600 1/minC30.155

70.31 €

1 Available 4 Days 1101385204001980011100 1/min4900 1/minC30.28

77.58 €

1 Available 4 Days 1151390207002060010500 1/min4600 1/minC30.3

83.45 €

5 Available 4 Days 1201395210002130010000 1/min4350 1/minC30.31

88.20 €

1 Available 4 Days 1251310021300221009600 1/min4150 1/minC30.31

92.54 €

1 Available 4 Days 1251310021300221009600 1/min4150 1/minC40.322

96.98 €

1 Available 4 Days 1301310522100236009200 1/min3900 1/minC30.33

102.02 €

1 Available 4 Days 1301310522100236009200 1/min3900 1/minC40.34

106.08 €

1 Available 4 Days 1401611030000305008500 1/min4100 1/minC30.5

123.75 €

1 Available 4 Days 1501612030500330007900 1/min3750 1/minC30.55

Loading...

  1. 1

Tech Support