Deep Groove Ball Bearing 62, Single Row With Snap Ring Groove, Steel, Both Sides Closure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6204-2RSR-N
6207-2RSR-N
6208-2RSR-N
6216-N
6216-N-C3
623-2RSR-HLC
623-Z-CO7
624-CO7
624-Z-CO7
625-Z-HLN
626-2RZ-HLC
627-2Z-CO7-C3
628-2RSR-HLC
629-2Z-CO7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Designator cover / seal Main dimension
(mm)
Radial Clearance Weight
(kg)

6.63 €

1000 4 Days StandardContact seal on both sides20 x 47 x 14CN0.104

13.60 €

1000 4 Days StandardContact seal on both sides35 x 72 x 17CN0.298

18.06 €

1000 4 Days StandardContact seal on both sides40 x 80 x 18CN0.355

70.45 €

1000 4 Days Standard-80 x 140 x 26CN1.43

70.45 €

1000 4 Days Standard-80 x 140 x 26C31.43

3.60 €

10 Available 4 Days HLCContact seal on both sides3 x 10 x 4CN0.002

3.20 €

10 Available 4 Days CO7Non-contact shield on one Side3 x 10 x 4CN0.001

1.91 €

10 Available 4 Days CO7-4 x 13 x 5CN0.003

3.22 €

10 Available 4 Days CO7Non-contact shield on one Side4 x 13 x 5CN0.003

3.28 €

10 Available 4 Days HLNNon-contact shield on one Side5 x 16 x 5CN0.005

3.88 €

10 Available 4 Days HLC-6 x 19 x 6CN0.008

2.28 €

10 Available 4 Days CO7Non-Contact Sealing Shield On Both Sides7 x 22 x 7C30.013

5.05 €

10000 4 Days HLCContact seal on both sides8 x 24 x 8CN0.02

3.35 €

10 Available 4 Days CO7Non-Contact Sealing Shield On Both Sides9 x 26 x 8CN0.021

Loading...

  1. 1

Tech Support