Deep Groove Ball Bearing 62..-C-Z, Single Row, Generation C, Single Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 62..-C-Z, Single Row, Generation C, Single Shielded, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 62..-C-Z, single row, Generation C, shield , steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6200-C-Z-C3>V
6200-C-Z>V
6201-C-Z-C3>V
6201-C-Z>V
6202-C-Z-C3>V
6202-C-Z>V
6203-C-Z-C3>V
6203-C-Z>V
6204-C-Z-C3>V
6204-C-Z>V
6205-C-Z-C3>V
6205-C-Z>V
6206-C-Z-C3>V
6206-C-Z>V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

3.37 €

1 Available 4 Days 309107000260040500 1/min26000 1/minC30.03

3.37 €

1 Available 4 Days 309107000260040500 1/min26000 1/minCN0.029

3.42 €

1 Available 4 Days 3210128000310037000 1/min24600 1/minC30.034

3.42 €

1 Available 4 Days 3210128000310037000 1/min24600 1/minCN0.034

3.69 €

1 Available 4 Days 3511158900375033000 1/min21900 1/minC30.043

3.69 €

1 Available 4 Days 3511158900375033000 1/min21900 1/minCN0.043

4.15 €

1 Available 4 Days 40121711000475029000 1/min20100 1/minC30.064

4.15 €

1 Available 4 Days 40121711000475029000 1/min20100 1/minCN0.063

4.86 €

1 Available 4 Days 47142014700660024300 1/min18100 1/minC30.099

4.86 €

1 Available 4 Days 47142014700660024300 1/min18100 1/minCN0.099

5.69 €

1 Available 4 Days 52152515900780021600 1/min16000 1/minC30.12

5.69 €

1 Available 4 Days 52152515900780021600 1/min16000 1/minCN0.121

7.60 €

1 Available 4 Days 621630220001130017800 1/min13400 1/minC30.185

7.60 €

1 Available 4 Days 621630220001130017800 1/min13400 1/minCN0.185

Loading...

  1. 1

Basic information

Model series >V Designator cover / seal Non-contact shield on one Side

Tech Support