Deep Groove Ball Bearing 63..-M-J20AB, Single Row, Solid Brass Cage, Ceramic Coated

Deep Groove Ball Bearing 63..-M-J20AB, Single Row, Solid Brass Cage, Ceramic Coated
  • Volume Discount
Deep groove ball bearing 63..-M-J20AB, single row, solid brass cage, ceramic coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6321-M-J20AB-C3
6324-M-J20AB-C3
6326-M-J20AB-C3
6330-M-J20AB-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

999.08 €

1 Available 4 Days 225491051880001500005300 1/min4450 1/min9.6

1,136.48 €

1 Available 4 Days 260551202250001950004550 1/min3800 1/min14.3

1,294.06 €

1 Available 4 Days 280581302440002140004150 1/min3500 1/min17.49

1,844.62 €

1 Available 4 Days 320651503000002900003600 1/min3000 1/min25.9

Loading...

  1. 1

Tech Support