Axial Deep Groove Ball Bearing 511..-MP, Single Direction, Solid Brass Cage (51180-MP)

Axial Deep Groove Ball Bearing 511..-MP, Single Direction, Solid Brass Cage 51180-MP

Product Details:

Manufacturer part number: 51180-MP

Brand: FAG

Price: 3,385.77

Delivery time: 4 Days


Technical Data:

Basic Dynamic Load Rating, Axial [C a]: 435000 N

Basic Static Load Rating, Axial [C 0a]: 2340000 N

Limiting speed in rpm: 1040 1/min

Ref. speed rpm: 810 1/min

Height [T]: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51180-MP

Part Number
51180-MP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

3,385.77 €

1000 4 Days 43500023400001040 1/min810 1/min6540048023.1

Loading...

  1. 1

This page is Axial Deep Groove Ball Bearing 511..-MP, Single Direction, Solid Brass Cage, part number 51180-MP.
You can find the detail information about specifications and dimensions on part number 51180-MP.

Variation of this product

Part Number
51168-MP
51172-MP
51176-MP
51184-MP
51188-MP
51192-MP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

2,241.83 €

1000 4 Days 38000018100001160 1/min1020 1/min6434042019.6

2,799.40 €

1000 4 Days 40500020200001110 1/min930 1/min6536044021

3,078.66 €

1000 4 Days 43000022300001070 1/min860 1/min6538046021.84

4,233.15 €

1000 4 Days 44000024400001000 1/min760 1/min6542050025

4,783.06 €

1000 4 Days 5300003000000900 1/min740 1/min8044054040

5,372.31 €

1000 4 Days 5300003100000880 1/min700 1/min8046056041

Tech Support