Angular Contact Ball Bearing 32..-BD-XL-2Z, Double Row, X-Life, Double Shielded, Steel Sheet Metal Cage

Angular Contact Ball Bearing 32..-BD-XL-2Z, Double Row, X-Life, Double Shielded, Steel Sheet Metal Cage
  • Volume Discount
Angular contact ball bearing 32..-BD-XL-2Z, double row, X-life, shields, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3209-BD-XL-2Z-C3
3211-BD-XL-2Z-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

74.78 €

1 Available 4 Days 8530.24550000390006300 1/min8400 1/min0.639

94.85 €

1 Available 4 Days 10033.35561000510005300 1/min7200 1/min0.98

Loading...

  1. 1

Tech Support