Deep Groove Ball Bearing 160..-MA, Single Row, Solid Brass Cage

Deep Groove Ball Bearing 160..-MA, Single Row, Solid Brass Cage
Deep groove ball bearing 160..-MA, single row, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16024-MA-C3
16026-MA-C3
16028-MA-C3
16032-MA-C3
16034-MA
16034-MA-C3
16038-MA
16040-MA-C3
16052-MA-C4
16056-MA
16076-MA-C4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

232.42 €

1000 4 Days 1801912065000640006700 1/min3550 1/minC31.87
-

278.37 €

1000 4 Days 2002213084000820006000 1/min3450 1/minC32.74
-

306.06 €

1000 4 Days 2102214086000870005700 1/min3200 1/minC32.91
-

422.51 €

1000 4 Days 240251601090001140004950 1/min2950 1/minC34.3

485.72 €

1000 4 Days 260281701310001360004550 1/min2850 1/minCN5.8
-

485.72 €

1000 4 Days 260281701310001360004550 1/min2850 1/minC35.8

743.71 €

1000 4 Days 290311901580001680004050 1/min2650 1/minCN7.94
-

865.95 €

1000 4 Days 310342001860002020003700 1/min2470 1/minC310.5
-

1,775.42 €

1000 4 Days 400442602370003100002850 1/min1960 1/minC421.6
-

2,232.22 €

1000 4 Days 420442802430003300002700 1/min1800 1/minCN23.7
-

5,932.77 €

1000 4 Days 560573803750006200001960 1/min1290 1/minC451.7

Loading...

  1. 1

Basic information

Cage designation Solid brass cage, outer ring guided

Tech Support