Deep Groove Ball Bearing 618..-MA, Single Row, Solid Brass Cage

Deep Groove Ball Bearing 618..-MA, Single Row, Solid Brass Cage
  • Volume Discount
Deep groove ball bearing 618..-MA, single row, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61838-MA
61838-MA-C3
61840-MA
61844-MA
61844-MA-C3
61848-MA
61848-MA-C3
61852-MA
61852-MA-C3
61856-MA
61856-MA-C3
61864-MA
61864-MA-C3
61868-MA
61868-MA-C3
61872-MA
61872-MA-C3
61876-MA
61876-MA-C3
61880-MA
61880-MA-C3
61884-MA
61884-MA-C3
61888-MA-C3
61892-MA
61892-MA-C3
61896-MA
61896-MA-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

723.58 €

1000 4 Days 2402419073000850004750 1/min2700 1/minCN2.7
-

723.58 €

1000 4 Days 2402419073000850004750 1/min2700 1/minC32.7

810.94 €

1000 4 Days 2502420074000880004550 1/min2550 1/minCN2.784

825.18 €

1000 4 Days 2702422078000970004150 1/min2320 1/minCN2.97
-

825.18 €

1000 4 Days 2702422078000970004150 1/min2320 1/minC32.97

1,061.85 €

1000 4 Days 300282401000001240003750 1/min2260 1/minCN4.754
-

1,061.85 €

1000 4 Days 300282401000001240003750 1/min2260 1/minC34.62

1,083.80 €

1000 4 Days 320282601020001320003500 1/min2070 1/minCN5.177
-

1,083.80 €

1000 4 Days 320282601020001320003500 1/min2070 1/minC35.09

1,284.97 €

1 Available 4 Days 350332801290001760003150 1/min1950 1/minCN7.706
-

1,220.72 €

1000 4 Days 350332801290001760003150 1/min1950 1/minC37.76

1,864.20 €

1000 4 Days 400383201540002130002750 1/min1710 1/minCN11.3
-

1,864.20 €

1000 4 Days 400383201540002130002750 1/min1710 1/minC311.3

2,076.85 €

1 Available 4 Days 420383401550002200002600 1/min1590 1/minCN12.3
-

1,973.00 €

1000 4 Days 420383401550002200002600 1/min1590 1/minC312.3

2,243.74 €

1000 4 Days 440383601600002350002470 1/min1480 1/minCN22
-

2,243.74 €

1000 4 Days 440383601600002350002470 1/min1480 1/minC312.7

2,659.28 €

1000 4 Days 480463802190003200002250 1/min1430 1/minCN19.6
-

2,659.28 €

1000 4 Days 480463802190003200002250 1/min1430 1/minC319.6

3,309.95 €

1000 4 Days 500464002220003350002150 1/min1340 1/minCN20.3
-

3,309.95 €

1000 4 Days 500464002220003350002150 1/min1340 1/minC320.3

3,891.28 €

1 Available 4 Days 520464202240003450002060 1/min1260 1/minCN22.8
-

3,696.71 €

1000 4 Days 520464202240003450002060 1/min1260 1/minC322.8
-

4,229.32 €

1000 4 Days 540464402270003550001980 1/min1190 1/minC323.8

5,415.65 €

1 Available 4 Days 580564602900004800001840 1/min1170 1/minCN34.8
-

5,144.86 €

1000 4 Days 580564602900004800001840 1/min1170 1/minC334.8

5,611.28 €

1000 4 Days 600564802950004950001770 1/min1110 1/minCN39.2
-

5,611.28 €

1000 4 Days 600564802950004950001770 1/min1110 1/minC339.2

Loading...

  1. 1

Tech Support