Deep Groove Ball Bearing 62..-C-2HRS, Single Row, Generation C, Double Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 62..-C-2HRS, Single Row, Generation C, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 62..-C-2HRS, single row, Generation C, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6200-C-2HRS-C3>V
6200-C-2HRS>V
6201-C-2HRS-C3>V
6201-C-2HRS-C4>V
6201-C-2HRS>V
6202-C-2HRS-C3>V
6202-C-2HRS-C4
6202-C-2HRS-C4>V
6202-C-2HRS-L100-C3
6202-C-2HRS-L100-C3>V
6202-C-2HRS>V
6203-C-2HRS-C3>V
6203-C-2HRS>V
6204-C-2HRS-C3>V
6204-C-2HRS-C4
6204-C-2HRS-C4>V
6204-C-2HRS>V
6205-C-2HRS-C3>V
6205-C-2HRS-C4>V
6205-C-2HRS>V
6206-C-2HRS-C3>V
6206-C-2HRS-C4>V
6206-C-2HRS>V
6207-C-2HRS-C4
6209-C-2HRS-C4
6210-C-2HRS-C4
629-C-2HRS-C3>V
629-C-2HRS>V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Radial Clearance Lubrication Weight
(kg)
-

2.60 €

1 Available 4 Days 3091070002600>V26000 1/minC3GA140.03

2.60 €

1 Available 4 Days 3091070002600>V26000 1/minCNGA140.029
-

2.66 €

1 Available 4 Days 32101280003100>V22500 1/minC3GA140.036
-

3.83 €

396 4 Days 32101280003100>V22500 1/minC4GA140.036

2.66 €

1 Available 4 Days 32101280003100>V22500 1/minCNGA140.036
-

2.86 €

1 Available 4 Days 35111589003750>V19400 1/minC3GA140.044
-

4.35 €

100 Available 4 Days 35111589003750Standard19400 1/minC4GA140.044
-

4.35 €

100 Available 4 Days 35111589003750>V19400 1/minC4GA140.044
-

4.28 €

1000 4 Days 35111589003750Standard19400 1/minC3L1000.044
-

4.51 €

1 Available 4 Days 35111589003750>V19400 1/minC3L1000.044

2.86 €

1 Available 4 Days 35111589003750>V19400 1/minCNGA140.044
-

3.20 €

1 Available 4 Days 401217110004750>V16900 1/minC3GA140.065

3.20 €

1 Available 4 Days 401217110004750>V16900 1/minCNGA140.065
-

3.77 €

1 Available 4 Days 471420147006600>V14500 1/minC3GA140.102
-

5.43 €

1000 4 Days 471420147006600Standard14500 1/minC4GA140.102
-

5.72 €

1 Available 4 Days 471420147006600>V14500 1/minC4GA140.102

3.77 €

1 Available 4 Days 471420147006600>V14500 1/minCNGA140.102
-

4.37 €

1 Available 4 Days 521525159007800>V12200 1/minC3GA140.125
-

6.66 €

1 Available 4 Days 521525159007800>V12200 1/minC4GA140.125

4.37 €

1 Available 4 Days 521525159007800>V12200 1/minCNGA140.125
-

5.88 €

1 Available 4 Days 6216302200011300>V10200 1/minC3GA140.192
-

8.91 €

1 Available 4 Days 6216302200011300>V10200 1/minC4GA140.194

5.88 €

1 Available 4 Days 6216302200011300>V10200 1/minCNGA140.193
-

11.72 €

1 Available 4 Days 7217352800015400Standard8600 1/minC4GA130.27
-

19.02 €

1 Available 4 Days 8519453350020300Standard7100 1/minC4GA130.406
-

22.54 €

25 Available 4 Days 9020503800023200Standard6500 1/minC4GA130.443
-

2.58 €

10 Available 4 Days 268953001970>V28500 1/minC3GA140.019

2.58 €

10 Available 4 Days 268953001970>V28500 1/minCNGA140.019

Loading...

  1. 1

Basic information

Design C Designator cover / seal Contact seal on both sides

Tech Support