Deep Groove Ball Bearing 62..-M, Single Row, Solid Brass Cage

Deep Groove Ball Bearing 62..-M, Single Row, Solid Brass Cage
  • Volume Discount
Deep groove ball bearing 62..-M, single row, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6218-M-C4
6219-M-C4
6220-M-C4
6221-M-C4
6222-M-C4
6224-M-C4
6226-M-C4
6228-M-C4
6230-M-C4
6232-M-C4
6234-M-C4
6236-M-C4
6238-M-C4
6248-M
6248-M-C3
6252-M
6252-M-C3
6256-M
6256-M-C3
6260-M
6260-M-C3
6264-M
6268-M-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

193.71 €

1000 4 Days 1603090102000740008200 1/min5100 1/minC42.68
-

241.18 €

1000 4 Days 1703295116000820006900 1/min4950 1/minC43.2
-

247.37 €

1000 4 Days 18034100130000930006500 1/min4800 1/minC43.84
-

297.22 €

1000 4 Days 190361051410001050006100 1/min4650 1/minC44.58
-

327.14 €

1000 4 Days 200381101530001170005800 1/min4500 1/minC45.27
-

404.06 €

1000 4 Days 215401201540001230005500 1/min4250 1/minC46.4
-

467.68 €

1000 4 Days 230401301770001460005000 1/min3900 1/minC47.3
-

607.74 €

1000 4 Days 250421401880001650004650 1/min3600 1/minC49.28
-

613.43 €

1000 4 Days 270451501870001680004350 1/min3350 1/minC411.45
-

656.15 €

1000 4 Days 290481602120002030004050 1/min3100 1/minC414.38
-

783.40 €

1000 4 Days 310521702250002240003800 1/min2950 1/minC418.096
-

949.57 €

1000 4 Days 320521802400002440003650 1/min2750 1/minC418.77
-

1,091.17 €

1000 4 Days 340551902550002800003350 1/min2600 1/minC422.295

2,954.86 €

1000 4 Days 440722403600004700002600 1/min1980 1/minCN51.3
-

2,954.86 €

1000 4 Days 440722403600004700002600 1/min1980 1/minC351.3

4,243.71 €

1000 4 Days 480802604100005600002370 1/min1820 1/minCN68.4
-

4,243.71 €

1000 4 Days 480802604100005600002370 1/min1820 1/minC368.4

5,188.05 €

1000 4 Days 500802804250006000002250 1/min1690 1/minCN72.9
-

5,188.05 €

1000 4 Days 500802804250006000002250 1/min1690 1/minC372.9

7,098.63 €

1 Available 4 Days 540853004550006700002080 1/min1550 1/minCN85.2
-

7,098.63 €

1 Available 4 Days 540853004550006700002080 1/min1550 1/minC390.5

6,946.20 €

1000 4 Days 580923205300008100001920 1/min1430 1/minCN112.969
-

7,918.35 €

1000 4 Days 620923405500008900001790 1/min1270 1/minC3118

Loading...

  1. 1

Tech Support